IESNA:LM-63-2002
[TEST]P1445004
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-180W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]28199
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 170.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3766.1 3830.1 3904 3987.5 4080.3 4184.7 4299.8 4425.1 4562.3 4710.4
4870.4 5044.5 5232.1 5431 5650.9 5885.2 6126.6 6367.4 6604.8 6827.9
7033.3 7218.4 7377.9 7522.6 7649.7 7758.9 7853.1 7937.8 8009.2 8068.5
8115.2 8153.5 8181.3 8202.5 8212 8216.5 8214 8202.7 8185.7 8164.9
8137.2 8099.3 8057.5 8006.4 7946.7 7877.4 7796.1 7708.6 7615 7508.6
7393.6 7264.1 7126.6 6980.1 6828.5 6668.6 6498.4 6333.2 6158.1 5985.3
5799.5 5606.8 5405.3 5206.7 5019.9 4869 4758 4695.2 4629.9 4480.6
4186.1 3739.7 3257.6 2759.9 2185.8 1466 797.9 521.8 248.1 197.6
170.4 146.5 125.1 105.4 87.5 69.6 51.7 35.3 20.4 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3829 3900.6 3980.8 4068.8 4168.9 4277.7 4397.8 4527.8 4672.5
4821.5 4989.3 5164.1 5355.4 5562.5 5784.6 6010.7 6239.6 6463.3 6678
6880.8 7068.9 7229.7 7384.5 7518.1 7637.4 7742.9 7832.6 7909.1 7975.8
8029.2 8072.1 8107 8132.4 8147.4 8154.6 8156.7 8150.3 8138.7 8124.3
8103.6 8075.5 8040.7 8002.4 7958.3 7903.6 7845.7 7774.7 7697.3 7609.4
7510.5 7402.4 7279.8 7149.2 7005.1 6851.6 6695.2 6531.3 6364.9 6195.4
6024.7 5845 5662 5477.7 5298.8 5135.5 5000.9 4902.6 4835.4 4770.1
4649.9 4412.2 4025 3523.9 2984.2 2401.9 1704.4 951.3 700.7 454.5
208.3 176 149.7 125.4 103.1 84.5 66 47.5 31 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3823.9 3887.6 3957.4 4035.4 4123.4 4220.9 4327.1 4442.6 4566.9
4700.7 4845 4998 5164.3 5341.8 5529 5724.4 5919.2 6114.7 6307.4
6490.2 6667.5 6833.5 6987.9 7131.1 7263.8 7388 7497.8 7596.9 7687.5
7768.6 7839.5 7902.2 7956.9 8000.6 8037.4 8066.6 8087.2 8101 8106
8105.8 8096.9 8082.1 8062 8034.4 7996.9 7958.6 7911.5 7857 7797.5
7725.5 7646.6 7556.3 7460.3 7353.2 7234.6 7105.6 6974.4 6833.6 6692.6
6543.9 6395.5 6248.2 6102.7 5958.2 5817.5 5682.3 5559.9 5453.2 5366.5
5297.9 5236 5162.3 5045.2 4817.2 4415.7 3874.3 3293.3 2595.1 1711.3
905 578.1 257.7 206.9 167.5 128.1 96 69.5 43.1 18
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3814.7 3865.4 3921.9 3985.4 4054.9 4133 4220.1 4311.7 4411
4519.4 4636.1 4756.6 4886 5024.3 5169.7 5325.9 5486.1 5647.3 5803.7
5959.7 6111.2 6258.7 6399.9 6532.6 6662.5 6784 6900.6 7012.5 7118.7
7221.2 7315.6 7403.7 7487.4 7562.3 7631.7 7695.5 7753.5 7805.6 7849.7
7889.8 7923.4 7952.5 7973.9 7986.3 7995.5 7997.1 7991.7 7976.9 7959.7
7931.2 7897 7851.9 7798.1 7738.7 7668.4 7588.9 7502.7 7407.2 7300.8
7186.5 7068 6940.2 6806.7 6671.3 6532.6 6394.6 6258.8 6124.3 5990.6
5855.5 5727.4 5594.7 5452.6 5281.6 5033.7 4672.6 4156.4 3443.8 2609.3
1721.3 901.1 580.3 263.3 206.3 170.2 136.5 99.5 79.9 60.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3802 3836.3 3877.9 3923.6 3974.7 4030.1 4090.8 4156.4 4230.4
4309.9 4393.1 4478.8 4571.6 4670 4771.1 4880.1 4993.7 5112.3 5235.1
5360 5483.4 5607.8 5730.8 5851.4 5969.5 6083.2 6193.8 6298.3 6397.5
6495.8 6586.9 6674.3 6758.5 6838.7 6917.9 6990.5 7061.4 7129.2 7194.6
7256.3 7313.6 7370.6 7422 7470.8 7518.5 7563.6 7607.4 7646.3 7680.3
7710.6 7736.6 7757.4 7772.6 7778.3 7775.2 7765 7741.3 7705.7 7658.2
7597.8 7523.4 7439.5 7345.9 7235.7 7116.6 6982.2 6829.3 6660 6471.3
6273.4 6037.3 5748.4 5412.6 5035.7 4607.8 4161.5 3674.4 3057.3 2263.1
1386.3 989.7 609.4 229.1 183.8 141.5 104.1 76.8 49.6 22.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3788.5 3805.6 3829.2 3856.1 3887.7 3921.6 3960 4003.8 4049.5
4099.8 4154 4213.4 4276.2 4339 4404.4 4474.2 4546.5 4620.3 4697.4
4777.9 4861.6 4947.4 5037.2 5129.4 5222.9 5315.5 5410 5503.6 5597
5687.3 5777 5865.2 5950.9 6034.5 6115.3 6193.6 6269 6343.1 6415.7
6486 6553.6 6620.1 6686.1 6749.1 6812.1 6874.4 6937.6 6995.1 7050.9
7105.8 7156.1 7202.2 7244.3 7281.3 7311.4 7334.1 7348.6 7351.1 7340.8
7318 7284.4 7232.9 7162.1 7072.8 6966.7 6839.2 6695.8 6527.5 6306.1
5996.6 5594.6 5117.9 4631 4156.9 3635 2922.3 1980.6 1085.7 805.7
543.2 280.7 236.9 195 151 115.9 91.2 66.7 42.1 21.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3759.4 3760.5 3767.1 3776 3788.3 3802.8 3822.7 3846 3872
3901.8 3933.7 3968.8 4005.5 4042.8 4082.8 4125.9 4170.6 4217.3 4265.8
4317.2 4369.2 4423.7 4480.3 4537.8 4598.6 4660.3 4722.3 4786.6 4852.2
4920.1 4987.8 5056.4 5124.7 5193.5 5262.2 5330.5 5397.4 5466.5 5535.5
5605.7 5672.3 5736.9 5800.7 5858.9 5918.8 5977 6033.4 6086.3 6137
6186 6235.3 6281.4 6325 6366.5 6402.8 6435.7 6464.9 6484.6 6496.3
6502 6495.5 6477.2 6443.4 6393.4 6330.9 6245.5 6135.8 5943.4 5635
5207.8 4687.2 4194.9 3781 3287.5 2500.1 1712.7 931.8 452.3 281.8
243.7 205.7 167.7 141.3 116.2 92.1 69.6 48.5 33.7 18.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3744.1 3731.6 3723.2 3718.3 3715.7 3716.8 3721.7 3730.8 3741.3
3756.3 3774.5 3793.9 3815.5 3837.1 3860.3 3886.9 3913.5 3943.8 3975.4
4009 4043.9 4080.3 4117.5 4156.8 4197.4 4239.4 4282 4323.4 4366.8
4411 4454.3 4499.7 4546.8 4591.5 4637.2 4682.9 4730.2 4778.5 4826.7
4878 4931.8 4985.9 5038.4 5093.3 5151.2 5211 5271.4 5332.6 5394.4
5455.5 5517.5 5582 5643.1 5702.7 5756.3 5808.2 5855.7 5898.8 5937.4
5970.3 5996.8 6015.5 6026 6028.4 6018.4 5993.4 5952.1 5880.1 5737.2
5499.6 5156.3 4758.5 4364 3989.8 3551.2 2749.2 1947.1 1149.7 560.3
311.9 261.1 210.3 159.6 128.9 102.7 79.8 59.2 45.2 31.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3731.9 3706.1 3685.2 3668.6 3655.7 3646.5 3640.4 3638.4 3640.1
3644.4 3651.5 3661.4 3673.2 3686.1 3701.4 3717.6 3736.4 3756.6 3777.1
3799.2 3822.5 3849.2 3878.2 3908 3938.6 3970.6 4003 4037.3 4070.7
4107.1 4144.6 4181.9 4221.2 4260.9 4301.5 4342.9 4384.8 4426.6 4469.4
4513.5 4558.9 4604.6 4650.3 4697.5 4747.7 4799.5 4852.1 4906.9 4963.3
5020.1 5079.6 5140.7 5202.7 5268.4 5334.6 5401.1 5467.9 5535.1 5602.4
5669.8 5737.3 5802.3 5866.3 5928.9 5988.9 6041 6084.8 6117.4 6129.6
6121.7 6063.8 5922.8 5700.3 5414.2 5092.7 4775.2 4416.2 3883.6 2943.6
2003.7 1067.1 512.4 337.1 270.5 221.5 172.6 126.1 83.3 56.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3721.3 3685.2 3655.1 3630.3 3609.3 3593 3580.3 3569.7 3563.7
3562.4 3564 3567.8 3574.8 3583.7 3594.5 3606.6 3619.4 3635.3 3652.1
3669.8 3686.9 3706.9 3728.2 3752.5 3778.6 3805.3 3833.6 3864.5 3897.9
3931 3964.7 3999.8 4034.6 4070.6 4107.8 4145.8 4185.4 4226.7 4268.1
4310.7 4353.7 4398.6 4445.6 4492.3 4539.9 4588.8 4638.1 4688.3 4741.5
4795.1 4852.7 4912.4 4971.7 5033.3 5098.3 5164.8 5235.1 5308.2 5385.1
5463 5542 5620.3 5697.2 5774.3 5852.3 5938.3 6019.3 6095.8 6164.4
6220.3 6255.7 6241.6 6165.5 6024.4 5804.4 5447.6 4924.8 4213.5 3437
2743.4 2169.1 1598.6 1197.3 842.7 543.5 390.5 237.4 87.7 59.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3714.7 3671.8 3633.9 3603 3576.5 3554.6 3538 3524.2 3513.8
3506.7 3503.8 3505.9 3510.2 3515.4 3523.1 3533.3 3544.7 3555.6 3569.1
3584.6 3601.4 3620.1 3640.8 3663 3685.7 3710.7 3736.7 3764.2 3793
3822.9 3854.1 3887.7 3922.5 3958 3995.9 4035.3 4075.8 4116.9 4157.7
4199 4241.1 4284.1 4327.4 4372.5 4417.9 4464.7 4513.4 4562.5 4613
4665.9 4718.9 4776.6 4831.3 4890.2 4950.6 5012.5 5076.1 5136 5195.1
5253.5 5312.4 5370.1 5426.1 5479.5 5530 5575.9 5618.4 5616.8 5593.8
5597.7 5565.3 5499.6 5409.7 5232.7 4967.5 4607.9 4182.4 3659.8 3072
2525.5 2291 1937.2 1583.3 1225.7 757.9 535.5 313.1 93.2 63.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3711.5 3664.3 3623.3 3589 3560.1 3535.8 3514.8 3499.6 3486.7
3478.4 3474.6 3473.2 3476.3 3479.6 3486.1 3493.7 3502.5 3513.2 3525
3540.5 3557.1 3575.6 3595.9 3617.8 3641.7 3668 3694.4 3722.6 3753.1
3785.9 3820.4 3856.3 3893.8 3930.9 3968.3 4006.9 4042.4 4081.7 4121
4161.5 4203.7 4245.5 4287.9 4332.7 4378.7 4425.6 4475 4525.1 4577.3
4630.3 4687.1 4742.2 4793.2 4837.3 4877.2 4918.6 4957.9 4996.5 5027.9
5054.9 5082.7 5109.9 5131 5149.1 5150.7 5102 5074.3 5063 4990.3
4847.2 4619.6 4254.8 3804.4 3362.6 2898 2339.2 1800.3 1693.8 2087.2
2439.3 1903.8 1368.3 779.7 439.8 291.8 144.8 100.6 56.3 12.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3711 3662.5 3620.8 3586 3555.7 3530.6 3510.1 3493.9 3481.1
3472.2 3467.6 3466.7 3468 3472.6 3478.2 3485.8 3494.6 3505 3517.8
3532.4 3550.1 3568.2 3589.8 3614 3638.6 3666.5 3696.2 3729.9 3764.8
3802.7 3841 3882.4 3924 3966.1 4009.2 4053.2 4096.1 4141.2 4185
4227.3 4267.7 4308.3 4347.5 4388.6 4429.4 4467.7 4505.2 4545.3 4586.8
4626.7 4668.5 4708.8 4740.8 4763.5 4787.6 4817 4848.3 4870.7 4887.5
4907.6 4926.6 4939 4948.6 4952.8 4915.2 4883.1 4866.9 4805.9 4632.8
4318.1 3854.1 3422.1 3012.1 2554.3 1945.2 1405.1 1279.9 1669.3 1587.7
1506.2 1417 813.4 578.3 343.2 111.2 75.3 39.4 3.6 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3714 3669.6 3629.7 3596.7 3568.6 3545.5 3525.5 3511.2 3499.8
3492.9 3490.1 3490.3 3492.8 3499.2 3507.3 3516 3526.7 3539.7 3552.9
3569.1 3587 3607.3 3629.3 3653.6 3679.6 3707.4 3736.6 3766.8 3798.9
3833.6 3869.8 3906.2 3943.4 3980.8 4018.1 4055.5 4094 4134.1 4174.3
4216.4 4258.4 4302 4347.1 4393.4 4439.9 4487.6 4538 4589.7 4641.1
4695.1 4749.5 4803.9 4853.4 4899.4 4939.4 4978.6 5018.6 5056.8 5087.9
5115 5143.1 5170 5193.7 5214.8 5216.4 5163.4 5134.8 5114.8 5035.5
4894.1 4667.7 4305.7 3841.4 3415 2961.8 2399.1 1901.5 1846.3 2222.8
1899.7 1576.7 1248.6 707.3 427.2 343.2 259.3 175.3 91.3 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3723.9 3683.5 3648.4 3619.8 3596.3 3576.4 3560.7 3549.7 3542.6
3538.7 3539.5 3543.6 3550 3559.3 3570.4 3581.9 3595.9 3610.3 3627.1
3645.7 3666 3688.1 3711.8 3737.6 3764.7 3792.3 3821.4 3852.7 3884.4
3917 3950.4 3987.1 4023.1 4061 4100.3 4140.5 4180.5 4223.7 4265.9
4309.3 4353.5 4396.7 4444.5 4491.5 4540.3 4588.1 4636.9 4687.2 4736.8
4788.7 4841.6 4896.8 4952 5009.8 5068.7 5129.4 5189 5253.5 5313.5
5374.2 5431.2 5491.2 5548.2 5602.2 5652.5 5694.3 5726.5 5713.7 5681.5
5677.7 5637.5 5570.8 5467.3 5281.8 4996.3 4619.6 4186.5 3650.4 3029.8
2418.1 2194.5 1814.3 1434 1052.1 590 472.4 354.7 237.1 119.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3733.6 3702.8 3675.8 3654.7 3637 3624.8 3614.9 3609 3606.8
3607.8 3613.6 3621.9 3632.7 3647.2 3663.9 3680.6 3700.1 3720.6 3741.1
3763.1 3785.1 3809.7 3836.2 3863.7 3893.9 3924.9 3957.1 3990.6 4025.4
4058.9 4095.1 4132.8 4170.2 4209.6 4248.7 4288.4 4329.3 4371 4413.7
4458.1 4503.5 4551.2 4597.8 4646.3 4697.1 4747.4 4800.2 4853.3 4907.2
4963.6 5018.9 5079.6 5139.9 5203.8 5267.3 5335.9 5403 5473.7 5547.9
5623.6 5700.7 5774.2 5844.9 5915.9 5987.3 6057.6 6120.1 6179.3 6228.4
6265.9 6272.4 6228.5 6113.7 5926.4 5644 5208.4 4617.3 3892.2 3179.8
2581 1982.2 1383.5 957.2 580.1 423 266 110.9 75.3 39.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3747.5 3726.2 3711 3699.4 3691.9 3687.7 3687.4 3690.1 3695.8
3703.5 3714.6 3729.6 3746.3 3765.5 3787.7 3811.5 3837.2 3862.6 3891.1
3919.5 3949.7 3981.6 4015 4048.1 4083.2 4118.5 4153.2 4191 4228.6
4267.6 4306.7 4347.6 4388.2 4429.5 4472.6 4515.4 4560.1 4603.4 4650.4
4695.5 4742.2 4791.4 4842 4895.6 4946.8 5001.8 5055.2 5111.4 5168.6
5228.7 5287.4 5346.3 5406.9 5466.5 5526.9 5588.4 5650.4 5709.7 5766.5
5822.6 5879.4 5937.1 5989.8 6038.9 6082.7 6116.7 6143.9 6158.5 6148.1
6104.4 5994.4 5797.9 5514.1 5194.2 4841.1 4464.5 4010.2 3298.8 2293.6
1295.7 622.3 368.1 284.6 233.5 182.4 131.7 92.9 63.3 33.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3762.3 3755.4 3752.6 3753.2 3757 3764.1 3776.2 3790.9 3807.7
3826.8 3850.2 3876.2 3904.4 3933.6 3964.3 3997.2 4032.4 4067.9 4105.8
4145.2 4187.2 4230 4272.7 4316.8 4363 4408.8 4455.5 4502.5 4550.6
4598.1 4645.3 4693.8 4741.7 4790.1 4838.6 4890.4 4942.3 4995.9 5049.7
5104.4 5159.5 5215.9 5275.7 5335.6 5396.5 5456.8 5518.2 5579.3 5638.3
5697.6 5755.7 5812.3 5863.8 5913 5958 5996.3 6032.4 6061.4 6084.4
6104.2 6116.9 6121.1 6117.7 6107.1 6080.5 6041 5977.7 5859.4 5645.9
5310.5 4888.7 4444.3 4022.5 3590.6 3008.8 2163.7 1324.5 653.7 347.9
289.1 230.4 171.7 142.7 116.3 92.6 71.1 52.1 35.9 19.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3765.6 3773.1 3785.7 3801.2 3819.9 3842.8 3870.1 3899 3931.2
3966.8 4006.6 4048.2 4092.9 4138.7 4186.2 4237.4 4290.2 4344.1 4399.7
4457.5 4517.8 4580 4644.1 4709.8 4775 4843.2 4912.4 4984.9 5055.2
5127 5199 5272 5345.5 5418.7 5492.7 5568.1 5640.4 5714.3 5785
5854.2 5922.7 5987.7 6051.5 6114.5 6176.1 6232.8 6284.9 6336.8 6385.7
6432 6473.7 6512.3 6547 6573.6 6595.9 6613 6622.1 6626 6622.8
6609.9 6582.4 6541.3 6488.6 6420.7 6332.2 6221.1 6058.2 5781.5 5375.4
4852 4313.3 3838.2 3370.3 2777.2 1930.9 1093.4 801 524.4 247.8
211.2 180.9 153.2 127.8 103.5 82.2 60.9 39.7 22.4 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3780.1 3805.4 3833 3865.5 3903.4 3943.4 3989.2 4037.9 4091.4
4148.1 4211.9 4277 4345.8 4417.6 4492 4570.2 4652.5 4735.2 4821.5
4914 5005.4 5104.5 5206.9 5308.1 5411 5515.1 5619.6 5722.9 5822.8
5922.5 6017.5 6108.6 6197.9 6280.4 6362.9 6442.7 6518.3 6593.6 6663.3
6730.7 6795.3 6860.9 6924.9 6988 7047.7 7105.3 7160.8 7211.6 7259.6
7301.4 7340.4 7372.1 7396.1 7414.8 7424.4 7423.6 7410.8 7387.1 7351.8
7305.4 7248.4 7176.4 7086.2 6982.7 6859.4 6717.8 6558.2 6352.1 6057.1
5664.1 5173.6 4651.9 4147.9 3635.9 3018.8 2175.6 1272.5 941.5 625.2
309 256.3 218 178.1 138.9 106.1 82.3 58.7 35.2 15.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3795.9 3836.4 3881.8 3932 3988.4 4049.1 4117.4 4191.5 4270.6
4354.4 4444.6 4540.8 4642.4 4749.1 4862.1 4982 5106.6 5237 5369.9
5503.8 5643.4 5777.5 5910.6 6037.2 6161.3 6276.6 6388 6495.2 6596.5
6692.5 6782.6 6868.5 6953.8 7033.3 7112.3 7183.5 7253.8 7320.2 7383.4
7443.4 7499.8 7556 7605.9 7651.5 7695.6 7735 7771.7 7802.1 7829
7853.2 7869.1 7879.2 7881 7879.1 7864.6 7841.9 7805.9 7760.2 7702.5
7632.8 7549.2 7452.9 7343.2 7224.9 7090.2 6940.3 6776.8 6599.5 6397.8
6166.1 5885.8 5545.5 5151.6 4703.8 4211.8 3697 3131.1 2430.8 1609.8
909.3 590.8 274.3 208.8 167.1 126.4 91.9 66 40.1 16
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3808.4 3863.2 3925.1 3993.1 4065.8 4149.3 4239.8 4337.5 4441.9
4554.8 4677.6 4804.8 4943.9 5090.1 5247.7 5412.3 5580.3 5751.7 5921
6082.9 6240.5 6391.6 6535.4 6669.3 6797 6920.5 7034.8 7145.8 7251.7
7350.4 7443.1 7530.3 7613.8 7691.2 7760.3 7824.5 7882.3 7936.1 7981.7
8021.3 8051.1 8074.3 8094.1 8104.1 8109 8104.9 8094.3 8077.7 8053.3
8023.1 7983.6 7934.1 7877.3 7813.8 7744.3 7663.8 7574.5 7474.8 7367.2
7249.7 7125 6993.8 6857.6 6720 6575.9 6429.8 6287.5 6142.9 5999.3
5855.2 5701 5540.2 5355.6 5139.3 4833.5 4412.9 3832.9 3064.6 2213.3
1362 983.6 615.7 247.9 196.2 161.8 129.2 90.6 53 15.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3819.3 3886.1 3958.8 4040.2 4131.4 4232.3 4340.3 4457.1 4586.3
4723.2 4872.4 5034.2 5207.8 5391.6 5583.6 5780.7 5984.6 6184.7 6379.3
6567.2 6742.9 6907.7 7064.9 7210.5 7347.5 7470.2 7584.6 7685.7 7777.3
7855.2 7926.6 7987 8038.7 8080.6 8116.1 8143.1 8160.2 8171.5 8175
8172.5 8162.3 8146 8123.1 8092.6 8058.2 8016.1 7968.7 7914.8 7854
7784.8 7705.4 7616.1 7516.4 7411.9 7298.4 7173.2 7040.6 6899.3 6756.8
6612.6 6463.1 6317.5 6173.4 6034 5900.2 5773.8 5653.3 5545.1 5450.9
5379.1 5305.1 5210.9 5066 4802.2 4386.3 3843.1 3235.5 2475.2 1587.3
846.7 555.2 267.3 206.4 165.7 125.9 93.7 66.9 40.3 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3826.8 3901.2 3980.8 4072.7 4173.5 4284.7 4407.3 4538.6 4679.4
4835.3 5007 5186 5380.8 5590.8 5808.2 6035.1 6266.6 6496.3 6713.7
6920.4 7107.6 7274.9 7423.8 7557.6 7673 7775.6 7862.6 7938.3 8002.1
8056.8 8098.2 8133.5 8158 8174.1 8180.5 8180.1 8174.6 8162.1 8145.4
8122.7 8095.2 8062.3 8025.7 7980.2 7929.3 7869.4 7800.8 7725.5 7637.9
7544.5 7439.7 7319.9 7192.1 7055 6904.8 6749.5 6588.5 6419.1 6250
6076.4 5897.5 5716.3 5533.6 5364.6 5203.9 5072.7 4975.9 4909.5 4840.8
4725.8 4505 4116 3606.7 3042 2448.3 1771.4 1017.8 751.4 485.3
219.1 181.5 154.1 129.4 106.8 87.4 68 48.6 30.9 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3766.1 3830.1 3904 3987.5 4080.3 4184.7 4299.8 4425.1 4562.3 4710.4
4870.4 5044.5 5232.1 5431 5650.9 5885.2 6126.6 6367.4 6604.8 6827.9
7033.3 7218.4 7377.9 7522.6 7649.7 7758.9 7853.1 7937.8 8009.2 8068.5
8115.2 8153.5 8181.3 8202.5 8212 8216.5 8214 8202.7 8185.7 8164.9
8137.2 8099.3 8057.5 8006.4 7946.7 7877.4 7796.1 7708.6 7615 7508.6
7393.6 7264.1 7126.6 6980.1 6828.5 6668.6 6498.4 6333.2 6158.1 5985.3
5799.5 5606.8 5405.3 5206.7 5019.9 4869 4758 4695.2 4629.9 4480.6
4186.1 3739.7 3257.6 2759.9 2185.8 1466 797.9 521.8 248.1 197.6
170.4 146.5 125.1 105.4 87.5 69.6 51.7 35.3 20.4 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
